Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
N-channel 600 V, 440 mOhm typ., 8 A MDmesh DM2 Power MOSFET in a DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.15 | 2% |
| 10-99 | $1.22 | 42% |
| 100-499 | $0.92 | 56% |
| 500 | $0.74 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|