Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High voltage fast-switching NPN power transistor
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and medium voltage capability.It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.The device is designed for use in...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.29 | 2% |
| 10-99 | $0.72 | 43% |
| 100-499 | $0.49 | 61% |
| 500 | $0.39 | 69% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -65.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The device is manufactured using high voltage Multi Epitaxial Planar technology for high switching speeds and medium voltage capability.It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.The device is designed for use in...
Read More
|