Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
NRND
N-channel 600 V, 280 mOhm typ., 11 A MDmesh II Power MOSFET in a DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.92 | 2% |
| 10-99 | $2.10 | 45% |
| 100-499 | $1.90 | 51% |
| 500 | $1.58 | 59% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|