Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                                               Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                           Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021                                                         Back Friday deals! FREE SHIPPING for all orders - use promo code: ST-ESTORE-BF2021

STD150N3LLH6

NRND

N-channel 30 V, 0.0024 Ohm, 80 A, DPAK Power MOSFET

Quantity $ per Unit Savings
1 - 9$2.170%
10 - 24$1.9610%
25 - 99$1.8415%
100 - 499$1.5728%
500$1.2940%
Contact Sales
In stock
$2.17
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • RDS(on) * Qg industry benchmark
  • High avalanche ruggedness
  • Extremely low on-resistance RDS(on)
  • Low gate drive power losses Application