STD28P3LLH6AG

NRND

Automotive-grade P-channel -30 V, 0.027 Ohm typ., -12 A, STripFET H6 Power MOSFET in a DPAK package

Quantity $ per Unit Savings
1 - 9$1.150%
10 - 99$1.0311%
100$0.8030%
Contact Sales
In stock
$1.15
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

This device is a P-channel Power MOSFET developed using the STripFET™ H6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.

Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Very low on-resistance
  • Very low gate charge
  • High avalanche ruggedness
  • Low gate drive power loss
  • Logic level