$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STD2NC45-1

N-channel 450 V, 4.1 Ohm typ., 1.5 A SuperMESH Power MOSFET in an IPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.Such series...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • 100% avalanche tested
  • New high voltage benchmark
In stock
Quantity $ per unit Savings
1-9$1.292%
10-99$0.6846%
100-499$0.5358%
500$0.3969%
Contact sales
$1.29
$1.26
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.Such series...
Read More

Key features
  • Extremely high dv/dt capability
  • Gate charge minimized
  • 100% avalanche tested
  • New high voltage benchmark