STD30N10F7

Active

N-channel 100 V, 0.02 Ohm typ., 35 A STripFET F7 Power MOSFET in a DPAK package

Quantity $ per Unit Savings
1 - 9$1.310%
10 - 99$1.1810%
100 - 499$0.9230%
500$0.7642%
Contact Sales
In stock
$1.31
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness