STD30NF04LT

NRND

N-channel 40 V, 0.03 Ohm typ., 30 A, STripFET II Power MOSFET in a DPAK package

Quantity $ per Unit Savings
1 - 9$1.520%
10 - 99$1.2816%
100 - 499$1.0034%
500$0.8544%
Contact Sales
In stock
$1.52
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameDPAK
Key features
  • 100% avalanche tested
  • Logic level gate drive