STD37P3H6AG

NRND
Automotive-grade P-channel -30 V, 11 mOhm typ., -49 A STripFET H6 Power MOSFET in a DPAK package
Quantity $ per Unit Savings
1 - 9$1.590%
10 - 99$1.3416%
100 - 499$1.0137%
500$0.8646%
Contact Sales
In stock:
$1.59
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameDPAK
Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Very low on-resistance
  • Very low gate charge
  • High avalanche ruggedness
  • Low gate drive power loss