Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STD3N40K3

Active

N-channel 400 V, 2.7 Ohm typ., 2 A SuperMESH K3 Power MOSFET in a DPAK package

Quantity $ per Unit Savings
1 - 9$1.620%
10 - 99$1.4610%
100 - 499$1.1430%
500$0.9442%
Contact Sales
In stock
$1.62
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK

This SuperMESH3™ Power MOSFET is the result of improvements applied to STMicroelectronics’ SuperMESH™ technology, combined with a new optimized vertical structure. This device boasts an extremely low on- resistance, superior dynamic performance and high avalanche capability, rendering it suitable for the most demanding applications.

Key features
  • 100% avalanche tested
  • Extremely high dv/dt capability
  • Gate charge minimized
  • Very low intrinsic capacitance
  • Improved diode reverse recovery characteristics
  • Zener-protected