Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STD40NF10

N-channel 100 V, 0.025 Ohm typ., 50 A STripFET II Power MOSFET in a DPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
In stock
Quantity $ per unit Savings
1-9$2.232%
10-99$1.4335%
100-499$0.9756%
500$0.7765%
Contact sales
$2.23
$2.19
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge