STD46N6F7

NRND

N-channel 60 V, 0.012 Ohm typ., 15 A STripFET F7 Power MOSFET in a DPAK package

Quantity $ per Unit Savings
1 - 9$0.990%
10 - 99$0.8910%
100 - 499$0.7030%
500$0.5742%
Contact Sales
In stock
$0.99
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness