Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
N-channel 200 V, 0.65 Ohm, 5 A STripFET(TM) Power MOSFET in DPAK package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The STD5N20L utilizes the latest advanced design rules of ST’s proprietary STripFET™ technology. This is suitable for the most demanding DC Motor Control and lighting application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.48 | 2% |
| 10-99 | $0.70 | 52% |
| 100-499 | $0.62 | 57% |
| 500 | $0.49 | 67% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The STD5N20L utilizes the latest advanced design rules of ST’s proprietary STripFET™ technology. This is suitable for the most demanding DC Motor Control and lighting application.
|