STD60N55F3 NRND

N-channel 55 V, 6.5 mOhm typ., 80 A STripFET(TM) III Power MOSFET in DPAK package
Quantity $ per Unit Savings
1 - 9$1.910%
10 - 99$1.6315%
100 - 499$1.2634%
500$1.0744%
Contact Sales
In stock:
$1.91
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Standard threshold drive
  • 100% avalanche tested