STD65N55LF3 NRND

N-channel 55 V, 6.5 mOhm typ., 80 A STripFET(TM) III Power MOSFET in DPAK package
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameDPAK
Key Features
  • Low threshold drive
  • 100% avalanche tested

This product is a N-channel enhancement mode Power MOSFET built with STripFET™ III technology which is especially tailored to minimized on-state resistance and gate charge, providing superior switching performance.

Out of stock
$1.96
Range Unit Price Savings
1 - 9$1.960%
10 - 99$1.6715%
100 - 249$1.2934%
250 - 499$1.2536%
500$1.1044%
Contact Sales