Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
N-channel 900 V, 0.91 Ohm typ., 6 A MDmesh K5 Power MOSFET in a DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This very high voltage N-channel Power MOSFET is designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.27 | 2% |
| 10-99 | $2.09 | 35% |
| 100-499 | $1.46 | 54% |
| 500 | $1.21 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This very high voltage N-channel Power MOSFET is designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
|