📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now

NRND

STD95N2LH5

N-channel 25 V, 0.0038 Ohm, 80 A - DPAK - IPAK

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This STripFET™V Power MOSFET technology is among the latest improvements, which have been especially tailored to achieve very low on-state resistance providing also one of the best-in-class FOM (figure of merit).

Key features
  • RDS(on) * Qg industry benchmark
  • High avalanche ruggedness
  • Extremely low on-resistance RDS(on)
  • Low gate drive power losses
In stock
Quantity $ per unit Savings
1-9$1.520%
10-99$1.2617%
100-249$1.0134%
250-499$0.9537%
500$0.8445%
Contact sales
$1.52
$1.52
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This STripFET™V Power MOSFET technology is among the latest improvements, which have been especially tailored to achieve very low on-state resistance providing also one of the best-in-class FOM (figure of merit).

Key features
  • RDS(on) * Qg industry benchmark
  • High avalanche ruggedness
  • Extremely low on-resistance RDS(on)
  • Low gate drive power losses