Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STD9N65DM6AG

Automotive-grade N-channel 650 V, 365 mOhm typ., 9 A MDmesh DM6 Power MOSFET in DPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameDPAK

This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More

Key features
  • AEC-Q101 qualified
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$3.042%
10-99$1.7741%
100-499$1.3654%
500$1.1063%
Contact sales
$3.04
$2.98
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1 (*)
GradeAutomotive
Package NameDPAK

This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More

Key features
  • AEC-Q101 qualified
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected