Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STDES-KNXPSENSOR

KNX presence sensor with PIR and TMOS integration function

Operating RangeIndustrial
Core ProductSMAJ40CA-TR, STM32G070CBT6, STKNX, STHS34PF80TR
ECCN US3A991.a.2
ECCN EUNEC
GradeIndustrial

The STDES-KNXPSENSOR is a KNX presence sensor board with STKNX as KNX device transceiver, and STM32G070CB as main controller.Integrated PIR and TMOS sensor for presence detection which include moving objects and stationary objects.An open SDK with third-party KNX stack and an ETS database were...
Read More

Key features
  • KNX twisted-pair presence sensor based on the STKNX miniature transceiver
  • Controlled by STM32G070CB microcontroller 32-bit Cortex®-M0+ MCU with 64 MHz - 128 KB flash
  • PIR sensor was integrated to detect moving detection
  • TMOS sensor was integrated to detect the presence of stationary and moving objects
  • Compatible with ETS engineering tool software
  • Test firmware already downloaded on the board to demonstrate features
  • Standard serial wire debug (SWD)
  • 1 button and one LED for KNX programming
  • 4 LEDs for indicating different sensor status
  • Additional power supply to the sensor board is not needed
  • Operating temperature range -40 to +85°C
  • Open SDK with ETS database available
Out of Stock
Operating RangeIndustrial
Core ProductSMAJ40CA-TR, STM32G070CBT6, STKNX, STHS34PF80TR
ECCN US3A991.a.2
ECCN EUNEC
GradeIndustrial

The STDES-KNXPSENSOR is a KNX presence sensor board with STKNX as KNX device transceiver, and STM32G070CB as main controller.Integrated PIR and TMOS sensor for presence detection which include moving objects and stationary objects.An open SDK with third-party KNX stack and an ETS database were...
Read More

Key features
  • KNX twisted-pair presence sensor based on the STKNX miniature transceiver
  • Controlled by STM32G070CB microcontroller 32-bit Cortex®-M0+ MCU with 64 MHz - 128 KB flash
  • PIR sensor was integrated to detect moving detection
  • TMOS sensor was integrated to detect the presence of stationary and moving objects
  • Compatible with ETS engineering tool software
  • Test firmware already downloaded on the board to demonstrate features
  • Standard serial wire debug (SWD)
  • 1 button and one LED for KNX programming
  • 4 LEDs for indicating different sensor status
  • Additional power supply to the sensor board is not needed
  • Operating temperature range -40 to +85°C
  • Open SDK with ETS database available