STDES-VIENNARECT Active

15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Target ApplicationAC-DC Topologies
Core ProductSCTW35N65G2V, STGAP2SM, STNRG388A, STPSC20H12, VIPER26HD
GradeIndustrial
Key features
  • 3-phase, 3-level AC/DC power converter
    • Rated nominal output DC voltage: 800 VDC
    • Rated nominal input AC voltage: 400 VAC at 50 Hz
    • Nominal output power AC/DC: 15 kW
    • Power factor, PF>0.99
    • Inrush current control and soft start-up
    • THD lower than 5% at nominal operation
  • Power section based on SiC MOSFETs and diodes:
    • High frequency operation (70 kHz)
    • High peak efficiency greater than 98%
    • Passive element weight and size reduction
  • Control section based on programmable STNRG388A digital controller
    • Low cost mixed-signal control
  • Overcurrent and overvoltage protections