STDRIVE102H

STDRIVE102H

Active

STDRIVE102HTR

Triple half-bridge gate driver with programmable currents

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STDRIVE102BH and the STDRIVE102H are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.The STDRIVE102BH/H is the optimal solution for battery supplied motor driver applications such as power tools, vacuum cleaner and small appliances thanks to its very efficient...
Read More

Key features
  • Operating voltage from 6 to 50 V
  • Gate drivers with programmable current capability up to:
    • 1 A source current
    • 2 A sink current
  • High robustness against below-ground and overshoot
  • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
  • Flexible power management:
    • 12 V LDO
      linear regulator with dedicated undervoltage
      lockout protection
    • 3.3 V LDO
      linear regulator with dedicated undervoltage
      lockout protection
  • Standby mode for low consumption less than 50 nA
  • Thermal shutdown protection
  • VDS
    monitoring for safe driving operation of the power
    MOSFETs
  • Flexible analog front-end:
    • Up to three wide-bandwidth operational amplifiers
    • Up to three high-speed comparators
  • Dual control modes:
    • ENx/INx
    • INHx/INLX
      with interlocking
  • Matched propagation delay for all channels
  • Logic inputs up to 5 V, TTL compatible
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STDRIVE102BH and the STDRIVE102H are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.The STDRIVE102BH/H is the optimal solution for battery supplied motor driver applications such as power tools, vacuum cleaner and small appliances thanks to its very efficient...
Read More

Key features
  • Operating voltage from 6 to 50 V
  • Gate drivers with programmable current capability up to:
    • 1 A source current
    • 2 A sink current
  • High robustness against below-ground and overshoot
  • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
  • Flexible power management:
    • 12 V LDO
      linear regulator with dedicated undervoltage
      lockout protection
    • 3.3 V LDO
      linear regulator with dedicated undervoltage
      lockout protection
  • Standby mode for low consumption less than 50 nA
  • Thermal shutdown protection
  • VDS
    monitoring for safe driving operation of the power
    MOSFETs
  • Flexible analog front-end:
    • Up to three wide-bandwidth operational amplifiers
    • Up to three high-speed comparators
  • Dual control modes:
    • ENx/INx
    • INHx/INLX
      with interlocking
  • Matched propagation delay for all channels
  • Logic inputs up to 5 V, TTL compatible