STDRIVE102P

STDRIVE102P

Active

STDRIVE102PTR

Triple half-bridge gate driver with programmable currents and SPI configuration

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STDRIVE102BP and the STDRIVE102P are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.The STDRIVE102BP/P is the optimal solution for battery-supplied motor driver applications such as power tools, vacuum cleaners and small appliances thanks to its very efficient...
Read More

Key features
  • Operating voltage from 6 to 50 V
  • Gate drivers with programmable current capability up to:
    • 1 A source current
    • 2 A sink current
  • High robustness against below-ground and overshoot
  • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
  • Flexible power management:
    • 12 V LDO linear regulator with dedicated undervoltage lockout protection
    • 3.3 V LDO linear regulator with dedicated undervoltage lockout protection
  • Standby mode for low consumption(lessthan 50nA)
  • Thermal shutdown protection
  • VDS monitoring for safe driving operation of the power MOSFETs
  • Flexible analog front-end:
    • Up to three programmable-gain amplifiers
    • Up to three high-speed comparators
  • Dual control modes:
    • ENx/INx
    • INHx/INLX with interlocking
  • Matched propagation delay for all channels
  • Logic inputs up to 5 V, TTL compatible
  • Configurability and diagnostics through SPI
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The STDRIVE102BP and the STDRIVE102P are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.The STDRIVE102BP/P is the optimal solution for battery-supplied motor driver applications such as power tools, vacuum cleaners and small appliances thanks to its very efficient...
Read More

Key features
  • Operating voltage from 6 to 50 V
  • Gate drivers with programmable current capability up to:
    • 1 A source current
    • 2 A sink current
  • High robustness against below-ground and overshoot
  • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
  • Flexible power management:
    • 12 V LDO linear regulator with dedicated undervoltage lockout protection
    • 3.3 V LDO linear regulator with dedicated undervoltage lockout protection
  • Standby mode for low consumption(lessthan 50nA)
  • Thermal shutdown protection
  • VDS monitoring for safe driving operation of the power MOSFETs
  • Flexible analog front-end:
    • Up to three programmable-gain amplifiers
    • Up to three high-speed comparators
  • Dual control modes:
    • ENx/INx
    • INHx/INLX with interlocking
  • Matched propagation delay for all channels
  • Logic inputs up to 5 V, TTL compatible
  • Configurability and diagnostics through SPI