Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Quad half-bridge gate driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The STDRIVE141 is an integrated quad half-bridge gate driver designed to control up to eight N-channel MOSFETs. The STDRIVE121 is an integrated dual half-bridge gate driver designed to control up to four N-channel MOSFETs. These devices, together with the octal half-bridge STDRIVE181, extend the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.72 | 2% |
| 10-24 | $2.03 | 24% |
| 25-99 | $1.85 | 31% |
| 100-249 | $1.66 | 38% |
| 250 | $1.57 | 41% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The STDRIVE141 is an integrated quad half-bridge gate driver designed to control up to eight N-channel MOSFETs. The STDRIVE121 is an integrated dual half-bridge gate driver designed to control up to four N-channel MOSFETs. These devices, together with the octal half-bridge STDRIVE181, extend the...
Read More
|