Active

New

STDRIVE181TR

Octal half-bridge gate driver

Operating RangeAutomotive
Supply Voltage Min Volt4.51
Supply Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFN 7X7X0.9 48L WETT. FLANKS

The STDRIVE181 is an integrated octal half-bridge gate driver designed to control up to sixteen N-channel MOSFETs. This device, together with the quad half-bridge STDRIVE141 and the dual half-bridge STDRIVE121, extends the STDRIVE family.A 24-bit serial peripheral interface (SPI) is used for...
Read More

Key features
  • Operating voltage from 6 to 28 V
  • Octal half-bridge, or quad H-bridge, gate driver
  • Adaptive MOSFET gate control:
    • Three steps gate control of external
      HS/LS
    • Programmable gate current up to 120 mA
  • Three PWM inputs (up to 50 kHz)
  • Low consumption mode (1.05 µA)
  • Serial peripheral interface (SPI), 24 bits
  • Full range of protections:
    • VDS monitoring
    • Drain-source monitoring for short circuit
      detection
    • Overtemperature warning and shutdown
    • Timeout watchdog for MCU control
    • Detailed off-state diagnostic (open load, short circuit to
      supply or short circuit to GND) via SPI
Coming Soon
Operating RangeAutomotive
Supply Voltage Min Volt4.51
Supply Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFN 7X7X0.9 48L WETT. FLANKS

The STDRIVE181 is an integrated octal half-bridge gate driver designed to control up to sixteen N-channel MOSFETs. This device, together with the quad half-bridge STDRIVE141 and the dual half-bridge STDRIVE121, extends the STDRIVE family.A 24-bit serial peripheral interface (SPI) is used for...
Read More

Key features
  • Operating voltage from 6 to 28 V
  • Octal half-bridge, or quad H-bridge, gate driver
  • Adaptive MOSFET gate control:
    • Three steps gate control of external
      HS/LS
    • Programmable gate current up to 120 mA
  • Three PWM inputs (up to 50 kHz)
  • Low consumption mode (1.05 µA)
  • Serial peripheral interface (SPI), 24 bits
  • Full range of protections:
    • VDS monitoring
    • Drain-source monitoring for short circuit
      detection
    • Overtemperature warning and shutdown
    • Timeout watchdog for MCU control
    • Detailed off-state diagnostic (open load, short circuit to
      supply or short circuit to GND) via SPI