Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Triple half-bridge high-voltage gate driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-28 |
The STDRIVE631P is a high-voltage device that extends the STDRIVE product family. It integrates three half-bridge gate drivers for N-channel power MOSFETs and IGBTs. The device is suitable for three-phase applications.All device outputs can sink and source 1.0 A and 0.85 A respectively. Prevention...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-28 |
The STDRIVE631P is a high-voltage device that extends the STDRIVE product family. It integrates three half-bridge gate drivers for N-channel power MOSFETs and IGBTs. The device is suitable for three-phase applications.All device outputs can sink and source 1.0 A and 0.85 A respectively. Prevention...
Read More
|