Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
220 V high-speed half-bridge gate driver for GaN power switches
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-18L |
The STDRIVEG210 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 220 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.98 | 2% |
| 10-24 | $2.23 | 24% |
| 25-99 | $2.05 | 30% |
| 100-249 | $1.84 | 37% |
| 250-489 | $1.74 | 40% |
| 490-500 | $1.67 | 43% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-18L |
The STDRIVEG210 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 220 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More
|