Active
High voltage and high-speed half-bridge gate driver for GaN power switches
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-18L |
As a part of the STDRIVE product family, the STDRIVEG212 is a 220 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.The high-side driver section is designed to support a voltage rail up to 220 V and can easily be supplied by the integrated bootstrap...
Read More
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-18L |
As a part of the STDRIVE product family, the STDRIVEG212 is a 220 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.The high-side driver section is designed to support a voltage rail up to 220 V and can easily be supplied by the integrated bootstrap...
Read More
|