Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STDRIVEG610QTR

STDRIVEG610QTR

Active

STDRIVEG610Q

High voltage and high-speed half-bridge gate driver for GaN power switches

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-18L

The STDRIVEG610 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt transient immunity ±200 V/ns
  • Driver with separated sink and source path for optimal driving:
    • 2.4 A and
      1.2 Ω sink
    • 1.0 A and
      3.7 Ω source
  • High-side and low-side linear regulators for 6 V gate driving voltage
  • Ultra fast high-side startup time: 300 ns
  • 45 ns propagation delay, 15 ns minimum output pulse
  • High switching frequency (> 1 MHz)
  • Embedded 600 V bootstrap diode
  • Full support of GaN hard-switching operation
  • UVLO function on VCC, VBO, and
    VLS
  • Separated logic inputs and shutdown pin
  • Fault pin for overtemperature and UVLO reporting
  • Stand-by function for low consumption mode
  • Separated PGND for Kelvin source driving and current shunt compatibility
  • 3.3 V to 20 V compatible inputs with hysteresis and pull-down
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-18L

The STDRIVEG610 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt transient immunity ±200 V/ns
  • Driver with separated sink and source path for optimal driving:
    • 2.4 A and
      1.2 Ω sink
    • 1.0 A and
      3.7 Ω source
  • High-side and low-side linear regulators for 6 V gate driving voltage
  • Ultra fast high-side startup time: 300 ns
  • 45 ns propagation delay, 15 ns minimum output pulse
  • High switching frequency (> 1 MHz)
  • Embedded 600 V bootstrap diode
  • Full support of GaN hard-switching operation
  • UVLO function on VCC, VBO, and
    VLS
  • Separated logic inputs and shutdown pin
  • Fault pin for overtemperature and UVLO reporting
  • Stand-by function for low consumption mode
  • Separated PGND for Kelvin source driving and current shunt compatibility
  • 3.3 V to 20 V compatible inputs with hysteresis and pull-down