Active
Free
High voltage and high-speed half-bridge gate driver for GaN power switches
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-18L |
The STDRIVEG610 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.46 | 2% |
| 10-24 | $2.58 | 24% |
| 25-50 | $2.36 | 30% |
| 50 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-18L |
The STDRIVEG610 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More
|