Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STDRIVEG611Q

STDRIVEG611Q

Active

STDRIVEG611QTR

High voltage and high-speed half-bridge gate driver for GaN power switches

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-18L

The STDRIVEG611 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt transient immunity ±200 V/ns
  • Driver with separated sink and source path for optimal driving:
    • 2.4 A and
      1.2 Ω sink
    • 1.0 A and
      3.7 Ω source
  • High-side and low-side linear regulators for 6 V gate driving voltage
  • Fast high-side startup time: 5 µs
  • 45 ns propagation delay, 15 ns minimum output pulse
  • High switching frequency (> 1 MHz)
  • Embedded 600 V bootstrap diode
  • Full support of GaN hard-switching operation
  • Comparator for overcurrent detection with Smart Shutdown
  • UVLO function on VCC, VHS, and VLS
  • Separated logic inputs and shutdown pin
  • Fault pin for overcurrent, overtemperature and UVLO reporting
  • Stand-by function for low consumption mode
  • Separated PGND for Kelvin source driving and current shunt compatibility
  • 3.3 V to 20 V compatible inputs with hysteresis and pull-down
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-18L

The STDRIVEG611 is a high-voltage half-bridge gate driver for N‑channel Enhancement Mode GaN.The high-side driver section is designed to stand a voltage rail up to 600 V and can be easily supplied by the integrated bootstrap diode.High current capability, short propagation delay with excellent...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt transient immunity ±200 V/ns
  • Driver with separated sink and source path for optimal driving:
    • 2.4 A and
      1.2 Ω sink
    • 1.0 A and
      3.7 Ω source
  • High-side and low-side linear regulators for 6 V gate driving voltage
  • Fast high-side startup time: 5 µs
  • 45 ns propagation delay, 15 ns minimum output pulse
  • High switching frequency (> 1 MHz)
  • Embedded 600 V bootstrap diode
  • Full support of GaN hard-switching operation
  • Comparator for overcurrent detection with Smart Shutdown
  • UVLO function on VCC, VHS, and VLS
  • Separated logic inputs and shutdown pin
  • Fault pin for overcurrent, overtemperature and UVLO reporting
  • Stand-by function for low consumption mode
  • Separated PGND for Kelvin source driving and current shunt compatibility
  • 3.3 V to 20 V compatible inputs with hysteresis and pull-down