Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
High voltage and high-speed half-bridge gate driver for GaN power switches
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-18L |
As a part of the STDRIVE product family, the STDRIVEG612 is a 600 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.The high-side driver section is designed to support a voltage rail up to 600 V and can easily be supplied by the integrated bootstrap...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.83 | 2% |
| 10-24 | $2.89 | 23% |
| 25-99 | $2.66 | 29% |
| 100-249 | $2.40 | 36% |
| 250-499 | $2.27 | 39% |
| 500 | $2.26 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-18L |
As a part of the STDRIVE product family, the STDRIVEG612 is a 600 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.The high-side driver section is designed to support a voltage rail up to 600 V and can easily be supplied by the integrated bootstrap...
Read More
|