Active
N-Channel 500V - 0.08 Ohm - 48A - ISOTOP MDmesh MOSFET
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The MDmeshTM is a new revolutionary MOSFET technology that associates the Multiple Drain process with the Company PowerMESH horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of the Company's...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $27.96 | 5% |
| 10-99 | $20.45 | 30% |
| 100-499 | $20.44 | 30% |
| 500 | $19.89 | 32% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The MDmeshTM is a new revolutionary MOSFET technology that associates the Multiple Drain process with the Company PowerMESH horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of the Company's...
Read More
|