Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STEF033JR

STEF033JR

Active

STEF033PUR

Electronic fuse for 3.3 V line

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN10 3X3

The STEF033 is an integrated electronic fuse optimized for monitoring output current and the input voltage. Connected in series to the 3.3 V rail, it is able to protect the electronic circuitry on its output from overcurrent and overvoltage. The STEF033 has controlled delay and turn-on time. When...
Read More

Key features
  • Continuous current typ.: 3.6 A (DFN), 2.5 A (Flip Chip)
  • N-channel on resistance (typ): 40 mΩ (DFN), 25 mΩ (Flip Chip)
  • Enable/Fault functions
  • Output clamp voltage (typ): 4.5 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 160 °C
  • Uses tiny capacitors
  • Latching and auto-retry versions
  • Operative junction temp. - 40 °C to 125 °C
  • Available in DFN10 3x3 and Flip Chip 9 bumps
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN10 3X3

The STEF033 is an integrated electronic fuse optimized for monitoring output current and the input voltage. Connected in series to the 3.3 V rail, it is able to protect the electronic circuitry on its output from overcurrent and overvoltage. The STEF033 has controlled delay and turn-on time. When...
Read More

Key features
  • Continuous current typ.: 3.6 A (DFN), 2.5 A (Flip Chip)
  • N-channel on resistance (typ): 40 mΩ (DFN), 25 mΩ (Flip Chip)
  • Enable/Fault functions
  • Output clamp voltage (typ): 4.5 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 160 °C
  • Uses tiny capacitors
  • Latching and auto-retry versions
  • Operative junction temp. - 40 °C to 125 °C
  • Available in DFN10 3x3 and Flip Chip 9 bumps