📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STEF05LAPUR

STEF05LAPUR

STEF05LJR

STEF05LJR

STEF05LAJR

Active

Electronic fuse for 5 V line

Quantity $ per Unit Savings
1 - 9$1.290%
10 - 24$1.1710%
25 - 99$1.1114%
100 - 249$0.9030%
250 - 499$0.8534%
500$0.7542%
Contact Sales
Out of stock
$1.29
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The STEF05L is an integrated electronic fuse optimized for monitoring output current and the input voltage. Connected in series to the 5 V rail, it is able to protect the electronic circuitry on its output from overcurrent and overvoltage. The STEF05L has controlled delay and turn-on time. When an overload condition occurs, the device limits the output current to a predefined safe value. If the anomalous overload condition persists, it goes into an open state, disconnecting the load from the power supply. If a continuous short-circuit is present on the board, when the power is re-applied the eFuse initially limits the output current to a safe value and then goes again into the open state. The voltage clamping circuit prevents the output voltage from exceeding a fixed value, if the input voltage goes beyond this threshold. The device is equipped with a thermal protection circuit. Intervention of thermal protection is signaled to the board-monitoring circuits through an appropriate signal on the Fault pin. Unlike mechanical fuses, which must be physically replaced after a single event, the eFuse does not degrade in its performances following short-circuit/thermal protection intervention and is reset either by re-cycling the supply voltage or using the appropriate Enable pin. The STEF05L is also available in an autoretry version; in case of thermal fault it automatically attempts to re-apply power to the load when the die temperature returns to a safe value.

Key features
  • Continuous current typ.: 3.6 A (DFN), 2.5 A (Flip Chip)
  • N-channel on resistance (typ): 40 mΩ (DFN), 25 mΩ (Flip Chip)
  • Enable/Fault functions
  • Output clamp voltage (typ.): 6.1 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 160 °C
  • Uses tiny capacitors
  • Latching and auto-retry versions
  • Operative junction temp. - 40 °C to 125 °C
  • Available in DFN10 (3 x 3 mm) and Flip Chip 9 bumps