Active
Free
60A electronic fuse for 12V DC rail
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X0.95 32L 3.50X3.35EP |
The STEF12H60M is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.When connected in series to the main power rail, it is able to detect and react to overcurrent conditions. When an overload condition occurs, the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.98 | 2% |
| 10-24 | $3.79 | 22% |
| 25-99 | $3.49 | 28% |
| 100-249 | $3.16 | 35% |
| 250-499 | $3.01 | 38% |
| 500 | $2.92 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X0.95 32L 3.50X3.35EP |
The STEF12H60M is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.When connected in series to the main power rail, it is able to detect and react to overcurrent conditions. When an overload condition occurs, the...
Read More
|