Active
60A electronic fuse for 12V DC rail
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X0.95 32L 3.50X3.35EP |
The STEF12H60M is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.When connected in series to the main power rail, it is able to detect and react to overcurrent conditions. When an overload condition occurs, the...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X0.95 32L 3.50X3.35EP |
The STEF12H60M is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.When connected in series to the main power rail, it is able to detect and react to overcurrent conditions. When an overload condition occurs, the...
Read More
|