Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STEF12PUR

Electronic fuse for 12 V line

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN10 3X3

The STEF12 is an integrated electronic fuse optimized for monitoring output current and input voltage. Connected in series to a 12 V rail, it is capable of protecting the electronic circuitry on its output from overcurrent and overvoltage. The device has a controlled delay and turn-on time.When an...
Read More

Key features
  • Continuous current (typ): 3.6 A
  • N-channel on-resistance (typ): 53 mΩ
  • Enable/Fault functions
  • Output clamp voltage (typ): 15 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 165 °C
  • Operating junction temp. - 40 °C to 125 °C
  • Available in DFN10 (3x3 mm) package
  • UL2367 Recognized - File N. E468771
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN10 3X3

The STEF12 is an integrated electronic fuse optimized for monitoring output current and input voltage. Connected in series to a 12 V rail, it is capable of protecting the electronic circuitry on its output from overcurrent and overvoltage. The device has a controlled delay and turn-on time.When an...
Read More

Key features
  • Continuous current (typ): 3.6 A
  • N-channel on-resistance (typ): 53 mΩ
  • Enable/Fault functions
  • Output clamp voltage (typ): 15 V
  • Undervoltage lockout
  • Short-circuit limit
  • Overload current limit
  • Controlled output voltage ramp
  • Thermal latch (typ): 165 °C
  • Operating junction temp. - 40 °C to 125 °C
  • Available in DFN10 (3x3 mm) package
  • UL2367 Recognized - File N. E468771