$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Electronic fuse for 12 V line
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT 8L |
The STEF12S is an integrated electronic fuse optimized to monitor the 12 V DC power lines.When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device limits the output current to a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.12 | 2% |
| 10-24 | $0.81 | 27% |
| 25-99 | $0.73 | 34% |
| 100-249 | $0.64 | 42% |
| 250-499 | $0.60 | 45% |
| 500 | $0.58 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT 8L |
The STEF12S is an integrated electronic fuse optimized to monitor the 12 V DC power lines.When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device limits the output current to a...
Read More
|