Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Dual eFuse for 5 V and 12 V rails
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRDB is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot-swap operation and in-rush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRDB is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot-swap operation and in-rush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12...
Read More
|