Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual electronic fuse for 5V and 12V rails with reverse current blocking
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRI is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and in-rush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRI is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and in-rush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V...
Read More
|