📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now

Active

New

StellarStudioAI

Artificial Intelligence (AI) plug-in for StellarStudio development environment

ECCN USEAR99
ECCN EUNEC
GradeIndustrial

StellarStudioAI is the artificial intelligence (AI) plug-in of the StellarStudio development environment, supporting the Stellar electrification (E) MCU series. Its primary objective is to empower neural network architectures by providing a seamless platform for generating, executing, and...
Read More

Key features
  • Automatic conversion of pretrained neural network into optimized Ansi C code, ready to be compiled
  • Supports:
    • Keras
    • TensorFlow lite
    • ONNX
  • Provides neural network performance report and validation
  • Integration with StellarStudio
  • Full graphical conversion process: no C development skills required
  • Supports Stellar electrification (E) MCU series:
    • Real-time computing power 32-bit CPU Arm Cortex® M7 300 MHz
    • Tailored for OBC–DCDC – traction inverter
    • Fast sensing and actuation
    • SiC/GaN enabler
    • Math accelerator
    • Scalable real-time performances
    • Flash: up to 2 Mbyte
    • Security: Evita medium with low latency HSM
    • Safety up to ASIL-D
    • ISO 26262 ready
    • ISO 21434 ready
    • OTA hardware support
  • Evaluation boards available for fast evaluation
Coming Soon
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
GradeIndustrial

StellarStudioAI is the artificial intelligence (AI) plug-in of the StellarStudio development environment, supporting the Stellar electrification (E) MCU series. Its primary objective is to empower neural network architectures by providing a seamless platform for generating, executing, and...
Read More

Key features
  • Automatic conversion of pretrained neural network into optimized Ansi C code, ready to be compiled
  • Supports:
    • Keras
    • TensorFlow lite
    • ONNX
  • Provides neural network performance report and validation
  • Integration with StellarStudio
  • Full graphical conversion process: no C development skills required
  • Supports Stellar electrification (E) MCU series:
    • Real-time computing power 32-bit CPU Arm Cortex® M7 300 MHz
    • Tailored for OBC–DCDC – traction inverter
    • Fast sensing and actuation
    • SiC/GaN enabler
    • Math accelerator
    • Scalable real-time performances
    • Flash: up to 2 Mbyte
    • Security: Evita medium with low latency HSM
    • Safety up to ASIL-D
    • ISO 26262 ready
    • ISO 21434 ready
    • OTA hardware support
  • Evaluation boards available for fast evaluation