Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
1.8 V / 8 A automotive step down DC/DC converter (VIN up to 6 V) based on the DCP0608Y
| Operating Range | Automotive |
| Core Product | DCP0608QTRY |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-0608Y1V8 product evaluation board is a step-down switching power supply based on the DCP0608Y regulator in a QFN11 2x3 mm package.The programmed switching frequency is 2.25 MHz with dithering and it can be adjusted by applying an external clock on MODE/SIN pin or by changing the...
Read More
|
| Operating Range | Automotive |
| Core Product | DCP0608QTRY |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-0608Y1V8 product evaluation board is a step-down switching power supply based on the DCP0608Y regulator in a QFN11 2x3 mm package.The programmed switching frequency is 2.25 MHz with dithering and it can be adjusted by applying an external clock on MODE/SIN pin or by changing the...
Read More
|