Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Evaluation board based on ST1PS03AQTR 400 mA nano-quiescent synchronous step-down converter with load switch
| Operating Range | Industrial |
| Target Application | Smart doorbell |
| Core Product | ST1PS03AQTR |
| Input Voltage Min Volt | 1.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-1PS03A is an evaluation board for a smart converter design able to deliver up to 400 mA output current from a 1.8 V to 5.5 V input, with a dynamically adjustable 1.6 V to 3.3 V output voltage.The board features the ST1PS03AQTR nano-quiescent miniaturized synchronous step-down converter...
Read More
|
| Operating Range | Industrial |
| Target Application | Smart doorbell |
| Core Product | ST1PS03AQTR |
| Input Voltage Min Volt | 1.8 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-1PS03A is an evaluation board for a smart converter design able to deliver up to 400 mA output current from a 1.8 V to 5.5 V input, with a dynamically adjustable 1.6 V to 3.3 V output voltage.The board features the ST1PS03AQTR nano-quiescent miniaturized synchronous step-down converter...
Read More
|