Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Evaluation board based on DCP3603 - 36 V, 3 A synchronous buck converter in SOT23-6L
| Operating Range | Industrial |
| Core Product | DCP3603BCMR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-3603BC1 evaluation board demonstrates a smart converter design, able to deliver up to 3 A output current from a 3.3 V to 36 V input, with a 5.0 V output voltage. The board features the DCP3603 miniaturized synchronous step-down converter, which implements enhanced peak current control...
Read More
|
| Operating Range | Industrial |
| Core Product | DCP3603BCMR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-3603BC1 evaluation board demonstrates a smart converter design, able to deliver up to 3 A output current from a 3.3 V to 36 V input, with a 5.0 V output voltage. The board features the DCP3603 miniaturized synchronous step-down converter, which implements enhanced peak current control...
Read More
|