$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
7 kW bidirectional AC-DC converter for ESS and industrial charger, full SiC-based
| Operating Range | Industrial |
| Core Product | A6986F3V3, A6986F5V, STGAP2SICSN, A6986ITR, STM32G474RET6, SCT040HU65G3AG, STGAP2SICSANC, STGAP2SICSAC |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-7BIDIRCB is a solution for a 7 kW bidirectional charger, consisting of two stages:1) bidirectional three-channel interleaved totem pole PFC working at fixed frequency in continuous conduction mode (CCM). The three-channel interleaved PFC architecture guarantees the highest efficiency in...
Read More
|
| Operating Range | Industrial |
| Core Product | A6986F3V3, A6986F5V, STGAP2SICSN, A6986ITR, STM32G474RET6, SCT040HU65G3AG, STGAP2SICSANC, STGAP2SICSAC |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-7BIDIRCB is a solution for a 7 kW bidirectional charger, consisting of two stages:1) bidirectional three-channel interleaved totem pole PFC working at fixed frequency in continuous conduction mode (CCM). The three-channel interleaved PFC architecture guarantees the highest efficiency in...
Read More
|