Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STEVAL-874SIMCB

ST4SIM-300 and ST87M01 NB-IoT based evaluation boards

Operating RangeIndustrial
Core ProductST87M01-1001, ST4SI3M004600HFW, B-U585I-IOT02A
ECCN US5A002.a.2
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-874SIMCB expansion board adds NB-IoT connectivity to evaluation boards featuring the STMod+ expansion connector. It integrates the ST87M01 NB-IoT module, which supports LTE category NB2, release 15.The ST4SIM-300M is ST’s eSIM compliant with the GSMA SGP.32 specification, enabling...
Read More

Key features
  • ST4SIM-300M expansion for evaluation boards hosting the STMod+ connector
  • ST4SIM-300M compliant to the GSMA SGP.32 eSIM for IoT
  • Embedded ST87M01 module:
    • Ultracompact, low-power, certified LTE Cat NB2 Release15 NB-IoT module
    • Worldwide regional band capability
    • GCF certified bands: B1, B3, B5, B8, B20, B28
    • RED and RED-DA certified
    • Supports SGP.32 remote SIM provisioning
  • Switchable SIM interface: eSIM and microsim
  • Modem firmware upgradeable via dedicated micro-B USB connector
  • UART interface supporting AT command set
  • Pulse SMA antenna supporting frequency ranges: 850, 900 MHz; 1.8, 1.9, 2.1 GHz
Out of Stock
Operating RangeIndustrial
Core ProductST87M01-1001, ST4SI3M004600HFW, B-U585I-IOT02A
ECCN US5A002.a.2
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-874SIMCB expansion board adds NB-IoT connectivity to evaluation boards featuring the STMod+ expansion connector. It integrates the ST87M01 NB-IoT module, which supports LTE category NB2, release 15.The ST4SIM-300M is ST’s eSIM compliant with the GSMA SGP.32 specification, enabling...
Read More

Key features
  • ST4SIM-300M expansion for evaluation boards hosting the STMod+ connector
  • ST4SIM-300M compliant to the GSMA SGP.32 eSIM for IoT
  • Embedded ST87M01 module:
    • Ultracompact, low-power, certified LTE Cat NB2 Release15 NB-IoT module
    • Worldwide regional band capability
    • GCF certified bands: B1, B3, B5, B8, B20, B28
    • RED and RED-DA certified
    • Supports SGP.32 remote SIM provisioning
  • Switchable SIM interface: eSIM and microsim
  • Modem firmware upgradeable via dedicated micro-B USB connector
  • UART interface supporting AT command set
  • Pulse SMA antenna supporting frequency ranges: 850, 900 MHz; 1.8, 1.9, 2.1 GHz