Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STEVAL-ALOCKCB

ALIRO access control reference design based on STM32WBA65RI, ST25R300 and STSAFE-A120

Operating RangeIndustrial
Core ProductSTSAFA120S8SPL05, ST25R300-AQET, STM32WBA65RIV6
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

STEVAL-ALOCKCB integrated solution is engineered for the physical access control market. It enables the development of secure and connected smart access devices tailored for residential, industrial, and commercial environments.The design targets to minimize system complexity, enhance...
Read More

Key features
  • Small form factor reference design for smart lock with: integrated printed antennas for 2.4 GHz Bluetooth® LE connectivity and 13.56 MHz NFC communication
  • Ultra-low power wireless STM32WBA65RI series microcontroller based on the Arm® Cortex® M33 core featuring:
    • 2 Mbytes of flash memory and 512 Kbytes of SRAM
    • 2.4 GHz RF transceiver supporting Bluetooth® LE and IEEE 802.15.4
    • Security and cryptography
  • On-board STSAFE-A120, secure element customized with a standard evaluation profile
  • ST25R300, high-performance NFC universal device supporting: NFC initiator, NFC target, NFC reader, and NFC card emulation modes
  • Optimized power management for ultra-low power performance based on ST1PS03
  • Multiple power supply options:
    • Battery 3×AAA voltage (3.6-4.5 V)
    • USB type-C (5V)
    • External power supply (5-48 V)
  • Additional features:
    • USB Type-C® interface
    • JTAG/SWD interface
    • 34pin expansion connector
Out of Stock
Operating RangeIndustrial
Core ProductSTSAFA120S8SPL05, ST25R300-AQET, STM32WBA65RIV6
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

STEVAL-ALOCKCB integrated solution is engineered for the physical access control market. It enables the development of secure and connected smart access devices tailored for residential, industrial, and commercial environments.The design targets to minimize system complexity, enhance...
Read More

Key features
  • Small form factor reference design for smart lock with: integrated printed antennas for 2.4 GHz Bluetooth® LE connectivity and 13.56 MHz NFC communication
  • Ultra-low power wireless STM32WBA65RI series microcontroller based on the Arm® Cortex® M33 core featuring:
    • 2 Mbytes of flash memory and 512 Kbytes of SRAM
    • 2.4 GHz RF transceiver supporting Bluetooth® LE and IEEE 802.15.4
    • Security and cryptography
  • On-board STSAFE-A120, secure element customized with a standard evaluation profile
  • ST25R300, high-performance NFC universal device supporting: NFC initiator, NFC target, NFC reader, and NFC card emulation modes
  • Optimized power management for ultra-low power performance based on ST1PS03
  • Multiple power supply options:
    • Battery 3×AAA voltage (3.6-4.5 V)
    • USB type-C (5V)
    • External power supply (5-48 V)
  • Additional features:
    • USB Type-C® interface
    • JTAG/SWD interface
    • 34pin expansion connector