Active

STEVAL-EVK-U0I1

EVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC

Core ProductVD55G0, VD66GY, VD55G1, VD56G3, VD16GZ
ECCN US3A991.a.3
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVK Main is a versatile hardware kit enabling to evaluate any ST BrightSense image sensor or associated evaluation promodule on a computer. This comprehensive evaluation solution includes an EVK Main board with USB-C output and a mechanical holder for stable image capture.Leveraging its...
Read More

Key features
  • Comprehensive hardware kit including:
    • EVK Main board with USB Type-C® output.
    • Mechanical holder for stable image capture in
      various configurations.
  • Benefit from a seamless evaluation on PC:
    • USB3 output for straightforward PC connection.
    • Ready to stream images live or perform
      accurate image testing using scripts or manual
      parameters adjustments.
    • Complementary evaluation software
      (STSW-IMG501) is available for free download on
      st.com.
  • Modular and reusable kit for evaluating sensors in various ways:
    • Compatible with all ST BrightSense image
      sensors and promodules.
    • Evaluate image sensors as turnkey evaluation
      promodules using the flex-to-board input
      connector.
    • Evaluate image sensors combined with any
      off-the-shelf M12 lens by connecting an S-Board to
      the FFC/FPC input connector.
  • Versatile mechanical holder enabling various mechanical setups:
    • On a flat surface such as a desk or a test
      bench.
    • Inserted on a laptop screen acting as a
      webcam.
    • Fixed on a tripod.
In stock
Quantity $ per unit Savings
1-2$160.870%
Contact sales
$160.87
$160.87
Core ProductVD55G0, VD66GY, VD55G1, VD56G3, VD16GZ
ECCN US3A991.a.3
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVK Main is a versatile hardware kit enabling to evaluate any ST BrightSense image sensor or associated evaluation promodule on a computer. This comprehensive evaluation solution includes an EVK Main board with USB-C output and a mechanical holder for stable image capture.Leveraging its...
Read More

Key features
  • Comprehensive hardware kit including:
    • EVK Main board with USB Type-C® output.
    • Mechanical holder for stable image capture in
      various configurations.
  • Benefit from a seamless evaluation on PC:
    • USB3 output for straightforward PC connection.
    • Ready to stream images live or perform
      accurate image testing using scripts or manual
      parameters adjustments.
    • Complementary evaluation software
      (STSW-IMG501) is available for free download on
      st.com.
  • Modular and reusable kit for evaluating sensors in various ways:
    • Compatible with all ST BrightSense image
      sensors and promodules.
    • Evaluate image sensors as turnkey evaluation
      promodules using the flex-to-board input
      connector.
    • Evaluate image sensors combined with any
      off-the-shelf M12 lens by connecting an S-Board to
      the FFC/FPC input connector.
  • Versatile mechanical holder enabling various mechanical setups:
    • On a flat surface such as a desk or a test
      bench.
    • Inserted on a laptop screen acting as a
      webcam.
    • Fixed on a tripod.