Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
New
Evaluation board for half-bridge with SGT070R70HTO, 53 mOhm typ., 26 A e-mode PowerGaN transistor
| Operating Range | Industrial |
| Core Product | STGAP2GSNCTR, SGT070R70HTO |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-G0707TOCB is designed for evaluating the electrical and thermal characteristics of the SGT070R70HTO 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GS.The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated...
Read More
|
| Operating Range | Industrial |
| Core Product | STGAP2GSNCTR, SGT070R70HTO |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-G0707TOCB is designed for evaluating the electrical and thermal characteristics of the SGT070R70HTO 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GS.The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated...
Read More
|