Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
New
Evaluation board for half-bridge with SGT140R70ILB, 106 mOhm typ., 17 A e-mode PowerGaN transistor
| Operating Range | Industrial |
| Core Product | STGAP2GSNCTR, SGT140R70ILB |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-G1407LBCB is designed for evaluating the electrical and thermal characteristics of the SGT140R70ILB 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GSN.The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated...
Read More
|
| Operating Range | Industrial |
| Core Product | STGAP2GSNCTR, SGT140R70ILB |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-G1407LBCB is designed for evaluating the electrical and thermal characteristics of the SGT140R70ILB 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GSN.The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated...
Read More
|